IESNA:LM-63-2002
[TEST]P1293801
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS09R50W2N902750DE010 E3D1WH_2700K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R50 optic, 2700K CCT AND, 90CRI , E3D1WH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]734
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 9
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
1169.8 1167.9 1162.8 1155.2 1145.1 1134.3 1122.6 1110.2 1098.5 1085.1
1070 1052.7 1032.8 1007.9 981 950.1 917.5 885.9 853.6 825.1
799.7 775.3 747.6 715.8 678.5 632.7 582.9 527.5 472.4 412.8
347.3 285.9 229.4 204.8 180 138 102 74.8 55.7 48.2
41.7 32.4 25.6 14.5 8.3 4.7 1.8 0.8 0.5 0.5
0.3 0.3 0.3 0.3 0 0 0 0 0 0
0 0 0
